(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The minimum bend radius can be reduced due to its flexibility. Superior weatherability, particularly against ozone. Excellent oil resistance. *The tubing can be cut to length (black).
Part Number |
---|
U6-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Length M (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,072.50 | KOGANEI | 1 Piece(s) | 13 Day(s) | 6 | ~6 | 4 | ~4 | [Transparent (including non-white colors)] Transparency | 15 | 20 |
Loading...
Type | Straight | Cutting Service Usage | Presence | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | General | Number of Core(Core) | 1 |
Material, Urethane | Polyurethane | Operating Temperature Range (when using air)(°C) | -15::60 | Operating Pressure Range (when using air)(MPa) | 0::0.8 |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part U6-C in the Urethane Tubes series.
Part Number |
---|
U2-CB |
U3-B |
U3-BU |
U6-CB |
U6-CB-100 |
U6-O |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Length M (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 725.14 | 1 Piece(s) | 3 Day(s) | 1.8 | ~2 | 1 | 1 or Less | [Transparent (including non-white colors)] Transparent Blue | 4 | 20 | ||
฿ 674.95 | 1 Piece(s) | Same day | 3 | ~3 | 1.5 | ~2 | Black | 7 | 20 | ||
฿ 525.66 | 1 Piece(s) | 7 Day(s) | 3 | ~3 | 1.5 | ~2 | Blue | 7 | 20 | ||
฿ 916.60 | 1 Piece(s) | 3 Day(s) | 6 | ~6 | 4 | ~4 | [Transparent (including non-white colors)] Transparent Blue | 15 | 20 | ||
฿ 5,340.83 | 1 Piece(s) | 30 Day(s) | 6 | ~6 | 4 | ~4 | [Transparent (including non-white colors)] Transparent Blue | 15 | 100 | ||
฿ 860.65 | 1 Piece(s) | 3 Day(s) | 6 | ~6 | 4 | ~4 | Orange | 15 | 20 |
How can we improve?
How can we improve?