1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drive equipment sensor switch ZE135 series

Drive equipment sensor switch ZE135 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 823.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Adaptive cylinder series: MBDA, CDA, JCDA, MGA, TBDA, ARS, MRV etc.

[Features]
· Adaptive cylinder series: CDA, JCDA, MBA, SGDA, TBDA, ARS, AWT, WS, RAG etc.

 
Part Number
ZE135A
ZE135B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSensor Type Wiring Method Type Lead Wire Length
(mm)

฿ 823.33

ACTUATOR AUXILIARY 1 Piece(s) Same day -Non-Contact2-WireMain Body1000

฿ 920.83

STANDARD CYLINDER 1 Piece(s) Same day 10---3000

Loading...

  1. 1

Basic Information

Load Voltage Range① DC10 to 28V Load Current Range① DC2.5 to 20mA