1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drive equipment sensor switch ZC130 series

Drive equipment sensor switch ZC130 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 725.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Adapted cylinder series: NDA/BDA/PBDA/DDA/KA_SD/TDA/ACY/RAP etc.

Part Number
ZC130A
ZC130B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLead Wire Length
(mm)

฿ 725.83

ACTUATOR AUXILIARY 1 Piece(s) Same day 1000

฿ 823.33

ACTUATOR AUXILIARY 1 Piece(s) 8 Day(s) 3000

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Wiring Method 2-Wire Type Main Body
Load Voltage Range① DC10 to 28V Load Current Range① DC4 to 50mA