1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drive equipment sensor switch CS11T series

Drive equipment sensor switch CS11T series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 422.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Adapted cylinder series: NDA, BDA, DDA, ACY, RAN, SDA etc.

 
Part Number
CS11TA
CS11TB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLead Wire Length
(mm)

฿ 422.50

STANDARD CYLINDER 1 Piece(s) Same day 1000

฿ 530.83

KOGANEI 1 Piece(s) 8 Day(s) 3000

Loading...

  1. 1

Basic Information

Sensor Type Contacting Wiring Method 2-Wire Type Main Body
Load Voltage Range① DC10 to 28V Load Current Range① DC5 to 40mA Accessory No