Face Mask 3 Ply Blue : No box (Plastic bag)

Brand :
MISUMI

Caution

  • Special price items are available in limited quantities only from July 2026 to October 2026!
  • ***Sales end when sold out
  • This item will be discontinued once it is out of stock.
  • The company reserves the right to change the terms and conditions without prior notice.

Product Description

Disposable Hygienic 3-Layer Mask : No box type

Three-layer structure, High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear.

It is suitable for Daily protection (bacteria, dust and bad odors), Electronics, Precision instrument manufacturing, Pharmaceutical industry and other industries.

[Description]

• Brand : MISUMI

• Color : Only Blue

• Type : Ear Loop

• Size : 180x90 mm

• Package : 50 Pcs/Bag

• Material : PP non-woven fabric

[Features]

• There are 3 layers of filtration filters

- Inner layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.

- Melt Blown is made with premium thick high-density filter.

- Outer layer is a water-resistant.

• Protection & Filtration

- PFE99 : Particulate Filtration Efficiency > 95% 

- BFE99 : Bacterial Filtration Efficiency > 99%

- VFE99 : Viral Filtration Efficiency > 99%

- PM2.5 : Efficiency Protect Against PM 2.5 > 99%

• Product have been verified and tested by 

- Nelson Laboratories

- Research Unit of Applied Electric Field in Engineering (RUEE)

** All certificate documents can be downloaded from the following!

MSDS

BFE / VFE / PFE

 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat