Cut Resistance Glove PU Coating Level 5

Caution
Product Description
【Product description】
● Coated on the palm, non-slip and wear-resistant
● Cut-resistant gloves woven with high-quality raw materials
● PU coating provides good surface grip and can avoid fingerprint residues.
● It is made of high-quality HPPE silk, which is cut-resistant, puncture-resistant and tear-resistant, in line with EN388 : 2016 Level E standards.
【Features】
MISUMI Smart Selection series of cut-resistant gloves protect your hands and make work safe and efficient.
The labor protection gloves have a complete range of high quality and practicality, which can meet the needs of a variety of operations.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
Specification overview (Cut Resistance Gloves)
Efficient anti-cutting, palm coating, wear-resistant and non-slip. Protect against damage caused by sharp objects such as blades and gears
Pre Cautions (Cut Resistance Gloves)
1.Ergonomic design reduces work fatigue
2.Long-term storage under the dirt, it is easy to mold, please pay attention
3.Please avoid storing in high temperature and humidity environment
Guide line EN388 : 2003 with EN388 : 2016
Compare EN388 : 2003 with EN388 : 2016
| EN388 : 2003 | EN388 : 2016 |
| Level 1 | Level A or B |
| Level 2 | Level A or B |
| Level 3 | Level B |
| Level 4 | Level B and C |
| Level 5 | Level C - F |
*Although the levels don't align entirely, you can use this as a rough estimate to the difference in cut resistance levels between the two.
Certificate (Cut Resistance Gloves)
MSDSRoHS
EN388 : 2016