(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OPP tape Machine roll [Width:48mm Length: 1000m] Clear color

OPP tape Machine roll [Width:48mm Length: 1000m] Clear color

You can add up to 6 items to the comparison list.

Loading...

Specifications of MT-MOPP-50UM-48X1000

  • Width(mm)
    48
  • Length(m)
    1000
  • Thickness(mm)
    0.05
  • Color
    Transparent
Part Number
MT-MOPP-50UM-48X1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 360.00

MACHINE OPP TAPE 1000M 6 Piece(s) Same day 10

Basic Specifications

  • Width(mm)
    48
  • Length(m)
    1000
  • Thickness(mm)
    0.05
  • Color
    Transparent

Product Description

[Specifications]
- Adhesive type  : Water-based pressure sensitive
- Substrate type : Polypropylene Film (BOPP)
- Color : Clear

[Features]
-The sealing tape uses Polypropylene film (BOPP) as the base material.
- Adhesive type  : Water-based pressure sensitive.
- Suitable for general seal combination or fixing.
- Widely used in the packaging industry.

Specifications of MT-MOPP-50UM-48X1000

  • Width(mm)
    48
  • Length(m)
    1000
  • Thickness(mm)
    0.05
  • Color
    Transparent
Part Number
MT-MOPP-50UM-48X1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 360.00

MACHINE OPP TAPE 1000M 6 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1