Ear plugs 1270 with cord

Brand :
MISUMI

Caution

    Product Description

    Misumi 1270 Christmas tree shaped wired earplugs

    【Applications】

    ・This product adopts a three-layer Christmas tree structure, spiral in-ear design,

    ・Close fit to the ear canal, three-stage progressive, and excellent sound insulation effect.

    ・No-rub design, one plug in and it goes in.

    ・Simple handle, accurate grip, easy to put on and take off and it can be used repeatedly

    ・Easy to clean, dry after one wipe, and has a long service life.


    【Features】

    ・Three-layer Christmas tree design, smooth surface, easy to wear,

    ・Anti-fouling treatment, hygienic, safe, soft and comfortable to wear,

    ・Good sound insulation effect

    ・Adopts a wired design, not easy to lose, to avoid dirt after falling.


    Package : 100 pcs/box

    【Certificate】
    We are confident in the quality!
    Document can be downloaded from the following!

    EU standard EN352-2:2020 standard.


    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Ear plugs 1270 with cord | MISUMI | MISUMI Thailand