Disposable Nitrile Gloves, Powder Free, 6.0 g Green

Caution
Product Description
Green Nitrile Gloves, Powder-Free, 6.0 g.
These 6.0g Green nitrile gloves are an excellent choice for heavy duty jobs of all kinds.
They are latex-free and powder-free and have a micro-textured surface designed to improve grip on wet and oiled surfaces.
Due to the stretchiness of nitrile, these 6.0 mil nitrile gloves are also puncture-resistant and tear resistant.
These gloves are designed to protect your hands
Nitrile gloves are an excellent choice for all industries such as automotive, manufacturing, and electronics.
【Features】
• Durable & Protective: Made from strong nitrile with excellent puncture and tear resistance.
• Comfortable & Safe: Latex-free and powder-free; ideal for sensitive skin.
• Enhanced Grip: Micro-textured fingertips provide superior grip, even in wet or oily conditions.
【Applications】
Perfect for use in automotive, manufacturing, electronics, food processing, and many other industrial settings.
【Certification】
We are confident in the quality of our product!
Various certification documents can be downloaded from the following!
Food contact safety certificate
MSDS
Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.
Nitrile glove 6.0g. specification Comparison Table
| Description | Other brand | Misumi Nitrile 6g |
|---|---|---|
| Width S | 85 (+/- 5mm) | 85 (+/- 5mm) |
| Width M | 95 (+/- 5mm) | 95 (+/- 5mm) |
| Width L | 105 (+/- 5mm) | 108 (+/- 5mm) |
| Weight g (Size M) | 6.0 (+/-3g) | 6.0 (+/-3g) |
| Middle finger length (mm) | 78 (+/- 5mm) | 78 (+/- 5mm) |
| Length (mm) | 240 | ≥ 235 |
| Palm thickness mm (mil) | 0.125(4.9) | 0.11 - 0.15 (5.1) |
| Finger thickness mm (mil) | 0.14 (5.5) | 0.13 - 0.17 (5.9) |
| Tensile strength (mpa) | ≥ 18 | ≥ 18 |
| AQL (Pin Hold)* | 1.5 | 1.5 |
| *Acceptable Quality Limit | ||