Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3

Caution
- Special price items are available in limited quantities only from July 2026 to October 2026!
- ***Sales end when sold out
- This item will be discontinued once it is out of stock.
- The company reserves the right to change the terms and conditions without prior notice.
Product Description
Coverall suit with hood that can be worn to protect against chemicals, germs, and dust as well.
【Features】
・ Made from PPSB + HDPE fabric 60-65g Level 3.
・ Suitable for heavy work, use in the paint room or an area where there is a spread of dust and smoke.
・ Lightweight, strong, not easy to tear.
・ Breathable fabric and has waterproof properties.
・ Also can be used in laboratories or places at risk of splashing secretions or chemicals.
・ Suitable for single use, repeated washing will deteriorate product performance and may not prevent liquid from penetrating.
• Protection
EN14126
・ The PPE suit is made of HDPE fabric that meets certificate with 5 sub-standards, consisting of as below.
- ISO 16603 standard: Verification of the pressure resistance of fission.
- ISO 16604 standard: Determination of the pressure resistance of virus contaminated artificial blood.
- ISO 22610 standard: Verification of resistance to bacterial contaminated liquids.
- ISO 22611 standard: Inspection of protection against aerosol of liquids contaminated with airborne bacteria.
- ISO 22612 standard: Verification of resistance to contaminants
ASTM F1671 : PASS
AATCC 42 : Level 3 < 1.0g
AATCC 127 : Level 3 > 50 cm
ISO 4920:2012 Spray test [RATING 5]
Part code | Chest (cm) | Sleeve (cm) | Height (cm) | Weight (Kg.) | Material |
|---|---|---|---|---|---|
| MPPES-LV3-W-S | 84 - 92 | 72 | 162 - 170 | Up to 50 kg | PPSB +HDPE |
| MPPES-LV3-W-M | 92 - 100 | 77 | 170 - 176 | Up to 60 kg | PPSB +HDPE |
| MPPES-LV3-W-L | 100 - 108 | 82 | 176 - 182 | Up to 75 kg | PPSB +HDPE |
| MPPES-LV3-W-XL | 108 - 116 | 87 | 182 - 188 | Up to 85 kg | PPSB +HDPE |
Certificate.
Product has been verified as below details.