(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
MMPP591 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 200.00 |
MULTI-PURPOSE LUBRICANT | 1 Piece(s) | Available | Same day | 10 |
[NEW] Multi-Purpose Lubricant Spray
Multi-purpose lubricant spray specially formulated from Germany. It is a fast-acting spray to help remove rust stains, prevent rust, release moisture, lubricate and penetrate well. Penetrates between rust-adhesive parts for easy disassembly and does not cause damage to the workpiece. Suitable for use with all plastic mold parts, all metal molds, motors, tools, jigs & fixtures, machine components and others.
Part Number |
---|
MMPP591 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 200.00 |
MULTI-PURPOSE LUBRICANT | 1 Piece(s) | Available | Same day | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
[NEW] Multi-Purpose Lubricant Spray
Multi-purpose lubricant spray specially formulated from Germany.
It is a fast-acting spray to help remove rust stains, prevent rust, release moisture, lubricate and penetrate well.
Penetrates between rust-adhesive parts for easy disassembly and does not cause damage to the workpiece.
Suitable for use with all plastic mold parts, all metal molds, motors, tools, jigs & fixtures, machine components and others.
Specification :
Brand : MISUMI
Package: Spray can with a nozzle
Type : Flammable
Product size: 20 fl.oz. (591 mL)
Color : Light yellow / brown
Product information :
Product code | Order Q'ty (Can) | Selling price (THB/Can) | Special discount |
MMPP591 | 1 | 200 | - |
6 | 190 | 5% | |
12 | 180 | 10% |
Product features :
Remove rust and loosen nuts, bolts and nails
Anti-corrosion
Release moisture and rust prevention
Good lubrication and penetration
Mild smell and fast-acting spray
VOCs (Volatile Organic Compounds) levels are within limits
This product does not contain ozone-depleting compounds, CFCs or HCFCs that are harmful to the environment
Directions & application :
Wear protective gloves, glasses and other protective equipment when using
Use the product outdoor or in well-ventilated areas
Turn-off electrical equipment and circuits before using the product
Shake well before using and spray on surface to be used
For further information, please refer to Safety Data Sheet (SDS)
Environmental Considerations :
At MISUMI, we follow the "Green Procurement Guidelines," which take into account the safety, recyclability, energy savings and so on, to supply the products with lower environmental impact by supporting actions complying with laws and regulations of chemical substances and other requirements.
Safety Data Sheet (SDS) for chemical substance risk assessment is also available.
SDS (MSDS) :
For more information, please see the following reference. (Available in PDF format)
SAFETY DATA SHEET (SDS) - THA Version / PDF
SAFETY DATA SHEET (SDS) - ENG Version / PDF
How can we improve?
How can we improve?