Cleanroom wiper 160g C100 - Microfiber 9"x9" - Ultrasonic Cut Edge

Caution
Product Description
[New!] MISUMI Cleanroom Wiper ISO Class 5 (Class 100) – Microfiber 9”x9”
Wipers are made from 70% continuous filament of Polyester yarn and 30% of Nylon yarn for Microfiber Wiper. It can absorb liquids on contact with high abrasion resistant. Wipers provide cleanliness laundered with DI water filtered to 0.1 microns to ensure ultra low levels of particles, fibers, ions and extractable ion contamination. It is available with Ultrasonic cut edges to prevent particle generation. Wipers are packaged in ISO Class 5 (Class 100) Clean Room with double-bagged to maintain wipers cleanliness.
It is suitable for Clean Room, Electronics industry, Precision instrument manufacturing, Pharmaceutical industry and other industries.
[Description]
- Brand : MISUMI
- Material : 70% Polyester plus 30% Nylon
- Size (inch) : 9x9 ±0.5 inch (228.6 mm±12.7 mm)
- Cleanroom class : 100
- ISO standard : ISO 14644-1 Class 5
- Fabric edge cutting : Ultrasonic Cut
- Basic weight (g/m^2) : 160 (+/-10)
- Color : White
- Packing type : Stack
- Package : Double-bagged (100 sheets/bag)
- Extremely low levels of particles and extractable
- Strong and durable fabric made of continuous filament, double knit Polyester
- Compatible with IPA, Acetone and other solvents
- Compatible with ISO Class 5 (Class 100) or higher cleanroom environments for the Most delicate surface wiping tasks
- Ultrasonic Cut edge to minimize lint generation
- Statistical quality control/ISO Quality Assurance
Product specification Cleanroom wiper
| Product code | Material | Size (inch) | Package (Stack) | Selling unit price per sheet |
|---|---|---|---|---|
| MW5-MF-99-S | Microfiber (70% Polyester plus 30% Nylon) | 9X9 ±0.5 inch (228.6 mm±12.7 mm) | 100 sheet/bag (Double-bagged) | 14 baht |
It is suitable for Clean Room, Electronics industry, Precision instrument manufacturing, Pharmaceutical industry and other industries.
Reference information Cleanroom wiper
Comparative data on fabric edge cutting by Ultrasonic technology and Laser machines
| Characteristic of Cutting edge | Laser Cut | Ultrasonic Cut | Remark |
|---|---|---|---|
| Feasibility of Yellow Edge | / | X | Over-heat from Laser voltage adjustment |
| Hard edge | / | X | |
| Possible of Fiber come out from edge | / | X | Due to narrow seal edge |