Chemical Protection Clothing - Full body

Caution
- Special price items are available in limited quantities only from January 2026 to March 2026!
- ***Sales end when sold out
- This item will be discontinued once it is out of stock.
- The company reserves the right to change the terms and conditions without prior notice.
Product Description
New Stock Products! Can ship delivery immediately!
【Features】
・ Coverall suit with hood that can be worn to protect against chemicals, germs, and dust as well.
・ Made from Spunbond Non woven PP fabric 75g Level 1.
・ Lightweight, strong, not easy to tear.
・ Breathable fabric and has waterproof properties.
・ Can be used in industrial applications, laboratories or general work.
【Applications】
・ Used for factory maintenance work.
・ Used to cover the body to prevent chemicals and germs, including dust.
・ Wear to prevent the spread of germs for patients.
・ Suitable for single use in case of high contamination.
| Part code | Chest (cm) | Sleeve (cm) | Height (cm) | Weight (Kg.) | Material |
|---|---|---|---|---|---|
| MPPES-W-S | 84 - 92 | 72 | 162 - 170 | Up to 50 kg | PP Spunbond |
| MPPES-W-M | 92 - 100 | 77 | 170 - 176 | Up to 60 kg | PP Spunbond |
| MPPES-W-L | 100 - 108 | 82 | 176 - 182 | Up to 75 kg | PP Spunbond |
| MPPES-W-XL | 108 - 116 | 87 | 182 - 188 | Up to 85 kg | PP Spunbond |