Disposable Nitrile Rubber Gloves, Powder Free, 3.5 g (3.2.-/pair)

Caution
Product Description
New Stock Products! Can ship delivery immidiately!
Suitable for General Use
【Features】
・ Used for both the left and the right, it is economic in its use with one hand.
・ A pair of gloves with excellent resistance to chemicals, oils and greases, and strong and durable against puncturing.
・ Thin and soft enough to make the most of the fingertip sensation while wearing them. The inside of the gloves has a smooth finish that is convenient when putting them on and taking them off.
【Applications】
・ Ideal for mechanical work, oil work, nursing care, agriculture and gardening.
【Certificate】
We are confident in the quality!
Various documents can be downloaded from the following!
Specsheet(Blue)
Specsheet(White)
***If you want to order this item in large volume. Please ClickHere! for request special discount.
Nitrile Gloves Related Product

Product Detail (Disposable Nitrile Gloves)
| Product Code | Size | Color | Width (±4 mm) | Weight (g) | Length (mm) | Thickness (± 0.02 mm) | Pcs/Box | |
|---|---|---|---|---|---|---|---|---|
| Palm Fit | Top Fit | |||||||
| S | Blue | 86 | 3.5 g (±0.5 g) | Min 230 | 0.07 - 0.1 | 13 (±3 mm) | 100 pcs. (50 pair) | |
M | 98 | |||||||
| L | 107 | |||||||
| S | White | 86 | 3.5 g (±0.5 g) | Min 230 | 0.07 - 0.1 | 13 (±3 mm) | 100 pcs. (50 pair) | |
| M | 98 | |||||||
| L | 107 | |||||||
Nitrile Gloves Volume Discount
| Model | Product Code | Size | Color | Q'ty per Pack | Volume Discount | |||
|---|---|---|---|---|---|---|---|---|
| 1 Pack | 5 Packs | 10 Packs | 50 Packs | |||||
| Nitrile Gloves 3.5g | GNGMB3.5-S | S | Blue | 100 Pcs | 215.- (Price per pair 4.3.-) | 210.- (Price per pair 4.2.-) | 200.- (Price per pair 4-) | 184.- (Price per pair 3.7-) |
| GNGMB3.5-M | M | |||||||
| GNGMB3.5-L | L | |||||||
| GNGMW3.5-S | S | สีขาว | ||||||
| GNGMW3.5-M | M | |||||||
| GNGMW3.5-L | L | |||||||
Easy to grasp small parts
The high quality material provides an excellent fit, making it easy to handle small parts such as screws.

Suitable for work around water
It has an excellent fit, is durable, and has oil resistance and chemical resistance, making it ideal for water work where you want to avoid working with bare hands.

Figure of Nitrile Gloves
