White Rag 25 kg.

Brand :
MISUMI

Caution

  • ตั้งแต่วันที่ 1 ก.ย. 66 เป็นต้นไป ทางมิซูมิขอแจ้งปรับเปลี่ยนปริมาณการสั่งซื้อขั้นต่ำของเศษผ้าขาว จากเดิม สั่งซื้อขั้นต่ำ 1 แพ็ค-->> ปรับเป็น สั่งซื้อขั้นต่ำ 2 แพ็ค ต่อออเดอร์

Product Description

【Features】
・ A Rag white color wipe that easily clean up dust and is suitable for wiping off moisture, oil, and dirt.
・ Cut and trimmed to a square shape size close to the size of a4 paper or larger.
"Therefore, the shape Cannot be defined as all equal squares. It is only an approximate."
・ The texture of the fabric and the color of the fabric may be different Because polyester fabrics are made from synthetic fibers and there are many different types of fabrics.

【Applications】
・ For clean the machine and machine sparepart.
・ For remove oil stains , smoke stains and dust stains.

[1 Bag (weight 25 kg , Approx. 700 - 900 pcs/bag)]

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat