(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Argon Welding Gloves With Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of LETHAT-L

  • Color
    White,Grey
  • Overall Length(cm)
    10 +/-0.5 Inc.
  • Palm Thickness(mm)
    0.9 +/-0.5mm.
  • Material
    Goat leather
Part Number
LETHAT-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 180.00

LEATHER GLOVES 1 Piece(s) Same day 10

Basic Specifications

  • Color
    White,Grey
  • Overall Length(cm)
    10 +/-0.5 Inc.
  • Palm Thickness(mm)
    0.9 +/-0.5mm.
  • Material
    Goat leather

Product Description

【Features】

・ For protect while handling various of Welding works.

・ Made from High quality sheep leather.

・ Product have been specifically selected for Argon Welding ,Stamping process,Loading and unloading job.

・Include tape for adjust the fit while wearing.

・Anti-slip for metal work.

・ Protect hand from sharp of materials.

【Applications】

・ Designed to resist with most of sparks from Argon welding works.

・ Protects against heat or sparks from cut and glinding.


【Certificate】
We are confident in the quality!

Specifications of LETHAT-L

  • Color
    White,Grey
  • Overall Length(cm)
    10 +/-0.5 Inc.
  • Palm Thickness(mm)
    0.9 +/-0.5mm.
  • Material
    Goat leather
Part Number
LETHAT-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 180.00

LEATHER GLOVES 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Use case of Welding Gloves

  • Suitable for Argon welding job
  • Cutting job
  • Grinding job
  • Stamping
  • Loading and unloading

Feature of Welding Gloves

  • Protect fingers in metal processing, stamping, loading and unloading
  • Protect from heat from fabric lining
  • Tape to adjust the fit while wearing
  • EN388 / CE certified

Certificate

Welding Gloves
Welding Gloves