OPP tape - Brown color [6 Rolls/Pack]

Caution
- Special price items are available in limited quantities only from January 2026 to March 2026!
- ***Sales end when sold out
- This item will be discontinued once it is out of stock.
- The company reserves the right to change the terms and conditions without prior notice.
Product Description
New Stock Products! Can ship delivery immidiately!
【Features】
・The BOPP Film tape is high strength and good tensile strength.
・Can't be torn by hand.
・Excellent UV and aging resistance.
【Applications】
・Used to close the boxes or packaging to classify or identify the products inside the boxes.
・Sealing the light to heavy weight boxes subject to normal shipping conditions.
・It can be used on all common hand dispensers and machines.
Cost Performance is Good!!
We are confident in the quality!
【Certificate】
Various documents can be downloaded from the following!
Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.
Opp tape
Special Discount of Opp tape
| Thickness (mm) | Length (Yard) | Product Code ( 6 Roll / Pack ) | Special Discounts for order Quantity | |||
|---|---|---|---|---|---|---|
| Clear | Brown | 1-5 packs | 6-11 packs | 12 pack ~ | ||
| 0.040 (± 0.002) | 45 | OPPC-48 × 45 × 40 -6P | OPPB-48 × 45 × 40 -6P | 110. - Avg 18 . - /roll | 99. - Avg 17 . - /roll | 94. - Avg 16 . - /roll |
| 100 | OPPC-48 × 100 × 40 -6P | OPPB-48 × 100 × 40 -6P | 222. - Avg 37 . - /roll | 200. - Avg 33 . - /roll | 189. - Avg 32 . - /roll | |
| 0.045 (± 0.003) | 45 | OPPC-48 × 45 × 45 -6P | OPPB-48 × 45 × 45 -6P | 119. - Avg 20 . - /roll | 108. - Avg 18 . - /roll | 102. - Avg 17 . - /roll |
| 100 | OPPC-48 × 100 × 45 -6P | OPPB-48 × 100 × 45 -6P | 242. - Avg 40 . - /roll | 218. - Avg 36 . - /roll | 206. - Avg 34 . - /roll | |
| 0.050 (± 0.003) | 45 | OPPC-48 × 45 × 50 -6P | OPPB-48 × 45 × 50 -6P | 124. - Avg 21 . - /roll | 112. - Avg 19 . - /roll | 106. - Avg 18 . - /roll |
| 100 | OPPC-48 × 100 × 50 -6P | OPPB-48 × 100 × 50 -6P | 242. - Avg 40 . - /roll | 218. - Avg 36 . - /roll | 206. - Avg 34 . - /roll | |
Related Product of Opp tape
Product specification of Opp tape
| Product type | Width (mm) | Length (yards) | Thickness (mm) | Color | Application |
|---|---|---|---|---|---|
| OPP TAPE 40 MIC | 48 | 45 & 100 | 0.040 (± 0.002) | Clear & Brown | For general packaging applications that are light to medium weight. |
| OPP TAPE 45 MIC | 0.045 (± 0.003) | For general packaging applications that are medium weight. | |||
| OPP TAPE 50 MIC | 0.050 (± 0.003) | For general packaging applications that are medium to heavy weight. |
Instruction of Opp tape
- Before tape application, the surface must be free from Moisture, Oil, Dust and Solvents.
- For the best performance, apply the tapes at room temperature (between 15℃C and 45℃C)
Storage and Shelf life of Opp tape
- Tapes should be stored in a cool, dry area away from direct sunlight and other heat sources.