OPP tape - Clear color [6 Rolls/Pack]

Brand :
MISUMI

Caution

    Product Description

    New Stock Products! Can ship delivery immidiately!

    【Features】

    ・The BOPP Film tape is high strength and good tensile strength.
    ・Can't be torn by hand.
    ・Excellent UV and aging resistance.

    【Applications】

    ・Used to close the boxes or packaging to classify or identify the products inside the boxes.

    ・Sealing the light to heavy weight boxes subject to normal shipping conditions.

    ・It can be used on all common hand dispensers and machines.

    Cost Performance is Good!!

    We are confident in the quality!

    【Certificate】

    Various documents can be downloaded from the following!

    Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.

    Opp tape

    Opp tape

    Special Discount of Opp tape

    Thickness (mm)Length (Yard)Product Code ( 6 Roll / Pack )Special Discounts for order Quantity
    ClearBrown1-5 packs6-11 packs12 pack ~
    0.040 (± 0.002)45OPPC-48 × 45 × 40 -6POPPB-48 × 45 × 40 -6P110. - Avg 18 . - /roll99. - Avg 17 . - /roll94. - Avg 16 . - /roll
    100OPPC-48 × 100 × 40 -6POPPB-48 × 100 × 40 -6P222. - Avg 37 . - /roll200. - Avg 33 . - /roll189. - Avg 32 . - /roll
    0.045 (± 0.003)45OPPC-48 × 45 × 45 -6POPPB-48 × 45 × 45 -6P119. - Avg 20 . - /roll108. - Avg 18 . - /roll102. - Avg 17 . - /roll
    100OPPC-48 × 100 × 45 -6POPPB-48 × 100 × 45 -6P242. - Avg 40 . - /roll218. - Avg 36 . - /roll206. - Avg 34 . - /roll
    0.050 (± 0.003)45OPPC-48 × 45 × 50 -6POPPB-48 × 45 × 50 -6P124. - Avg 21 . - /roll112. - Avg 19 . - /roll106. - Avg 18 . - /roll
    100OPPC-48 × 100 × 50 -6POPPB-48 × 100 × 50 -6P242. - Avg 40 . - /roll218. - Avg 36 . - /roll206. - Avg 34 . - /roll

    Related Product of Opp tape

    Opp tape Opp tape

    Product specification of Opp tape

    Product typeWidth (mm)Length (yards)Thickness (mm)ColorApplication
    OPP TAPE 40 MIC4845 & 1000.040 (± 0.002)Clear & BrownFor general packaging applications that are light to medium weight.
    OPP TAPE 45 MIC0.045 (± 0.003)For general packaging applications that are medium weight.
    OPP TAPE 50 MIC0.050 (± 0.003)For general packaging applications that are medium to heavy weight.

    Instruction of Opp tape

    • Before tape application, the surface must be free from Moisture, Oil, Dust and Solvents.
    • For the best performance, apply the tapes at room temperature (between 15℃ and 45℃)

    Storage and Shelf life of Opp tape

    • Tapes should be stored in a cool, dry area away from direct sunlight and other heat sources.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    OPP tape - Clear color [6 Rolls/Pack] | MISUMI | MISUMI Thailand