[Recommend!] Oil Resistance Gloves

Brand :
MISUMI

Caution

    Product Description

    New Stock Products! Can ship delivery immediately!

    【Features】

    - Oil resistance glove made from "Nitrile rubber" allows the product to be more durable and longer use more than conventional rubber products.

    - Product have been specifically selected for suitability to the requirements of those working with oil and/or other solvent water on a regular basis.

    - The gloves offer feature specialized grip capability to meet the demands of industries such as automotive, maintenance, engineering and manufacturing.

    【Applications】
    - Designed to resist water, most liquids and oil.

    - Protects against chemicals, solvents, gasoline, greases and cooking oil.

    - Textured finish enhances grip in all conditions.


    【Certificate】
    We are confident in the quality!
    Document can be downloaded from the following!

    MSDS

    Product Specifications of Oil Resistance Gloves

    Product Specifications of Oil Resistance Gloves

    รายละเอียดผลิตภัณฑ์ ( ถุงมือกันน้ำมันและสารเคมี )

    Product CodeSizeColorWidth (mm)Length (mm)Thickness (± 0.02 mm)Price
    NBRG15-MMสีเขียว100330 (13 นิ้ว.)0.38 (15 mil.)49 ฿
    NBRG15-LL1100.38 (15 Mil.)49 ฿
    NBRG18-MM1000.46 (18 Mil.)52 ฿
    NBRG18-LL1100.46 (18 Mil.)52 ฿
    ถุงมือกันน้ำมัน

    MSDS AVAILABLE

    ถุงมือกันสารเคมี ถุงมือกันน้ำมัน
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat