1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Glove for Cleanroom Class 100【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] ถุงมือ cleanroom

· Nitrile gloves for cleanroom are designed for wide range of use in laboratories.

· More than soft and comfortable with better protection.

· Class 100 applicable

[Applications]

· For cleanrooms uses.
· Protect either products from contamination.

[Related documents]

Part Number
GNGLWH4.2-L
GNGLWH4.2-M
GNGLWH4.2-S
GNGLWH6.0-L
GNGLWH6.0-M
GNGLWH6.0-S
GNGLWH6.0-T-L
GNGLWH6.0-T-M
GNGLWH6.0-T-S
GNGLWH6.0-XS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThickness
(mm)
Size Surface Type

฿ 300.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.06 (Palm)LSmooth

฿ 300.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.06 (Palm)MSmooth

฿ 300.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.06 (Palm)SSmooth

฿ 550.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.08 (Palm)LSmooth

฿ 550.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.08 (Palm)MSmooth

฿ 550.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.08 (Palm)SSmooth

฿ 550.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.08 (Palm)LTacky

฿ 550.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.08 (Palm)MTacky

฿ 550.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.08 (Palm)STacky

฿ 550.00

CLEANROOM NITRILE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 0.08 (Palm)XSSmooth

Loading...

  1. 1

Basic Information

Product Type Gloves Grade Standard (Fed.Std. 209D Class) 100 Material Nitrile Rubber
Specifications Powder Free

Frequently Asked Questions (FAQ)

Question: Why cleanroom gloves are long?
Answer: The length of a glove worn in a cleanroom is lengthy to guarantee that the hands and forearms are covered and protected from the risk of chemical exposure.
Question: What is meant by a Class 100 cleanroom?
Answer: ISO 5 or Class 100 cleanrooms are ultra-clean, tightly controlled environments that are primarily utilized for nanotechnology, semiconductors, and control zones in biotechnology and pharmaceutical applications for packing lines and other critical sections.