1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MRC series Carbide Long Neck ball end mill 3 flute / Long neck type (MRC-HBEM3LB1-12)

END MILL

MRC series Carbide Long Neck ball end mill 3 flute / Long neck type (MRC-HBEM3LB1-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A long neck ball with 3 flutes and a short flute length that enables high feed of tempered steel.

 
Part Number
MRC-HBEM3LB1-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Outer Diameter D
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Neck Diameter D1
(mm)

฿ 1,205.00

END MILL 1 Piece(s) 3 Day(s) 11.650124212.4712.9914.1615.571.95

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron / Copper Number of flutes(sheet) 3 Coating For High Hardness (Silicone-Based)
R Precision(μm) ±5 Machining Application Curved Surface / Side Surface / Carving / R-Groove Inventory Classification a: Manufacturer's standard product

Please check the type/dimensions/specifications of the part MRC-HBEM3LB1-12 in the MRC series Carbide Long Neck ball end mill 3 flute / Long neck type series.

Products with similar specification

Part Number
MRC-HBEM3LB0.5-5
MRC-HBEM3LB0.5-6
MRC-HBEM3LB0.5-7
MRC-HBEM3LB1-16
MRC-HBEM3LB1-20
MRC-HBEM3LB1-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Outer Diameter D
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Neck Diameter D1
(mm)

฿ 1,126.00

1 Piece(s) 3 Day(s) 0.50.8505415.25.415.95.980.95

฿ 905.00

1 Piece(s) 3 Day(s) 0.50.8506416.246.497.087.780.95

฿ 1,217.00

1 Piece(s) 3 Day(s) 0.50.8507417.287.578.269.080.95

฿ 1,201.00

1 Piece(s) 3 Day(s) 11.650164216.6317.3118.87No interference1.95

฿ 1,267.00

1 Piece(s) 3 Day(s) 11.670204220.7921.6423.59No interference1.95

฿ 1,513.00

1 Piece(s) 3 Day(s) 11.670254225.9827.0529.49No interference1.95