1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XCP Series Carbide Long Neck ball end mill heat-treated steel, high hardness steel machining, 2 flute / stub long neck type (deep rib processing) (XCP-HBEM2LB1-22)

XCP CARBIDE CORNER ENDMILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A series ideal for molds, parts machining, high-tensile materials, etc. of hardened steel such as HPM31 / SKD11 hardened steel to high hardness steel (up to 65HRC)
- Deep engraving due to long neck shape・Avoids tool interference when machining deep ribs
・Negative blade shape with high rigidity realizes profiling and contour machining・Long life even in high-speed cutting, and excellent finish with surface accuracy
・High acid resistance A long life is achieved by a coating that has the characteristics of oxidization and high hardness. As a film characteristic, it is effective in high-speed processing and dry processing
・Re-polishing is possible. Please check the page dedicated to "regrinding service" for usage procedure, scope of support, price, delivery date, etc.

 
Part Number
XCP-HBEM2LB1-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Outer Diameter D
(mm)
Figure Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Neck Diameter D1
(mm)

฿ 1,033.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 11.570224±52123.0424.0326.29No interference1.94

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Coating For High Hardness (Silicone-Based)
Machining Application Curved Surface / Side Surface / Carving / R-Groove Inventory Classification a: Manufacturer's standard product

Please check the type/dimensions/specifications of the part XCP-HBEM2LB1-22 in the XCP Series Carbide Long Neck ball end mill heat-treated steel, high hardness steel machining, 2 flute / stub long neck type (deep rib processing) series.

Products with similar specification

Part Number
XCP-HBEM2LB0.1-3
XCP-HBEM2LB0.15-0.5
XCP-HBEM2LB0.15-2
XCP-HBEM2LB1-3
XCP-HBEM2LB1-35
XCP-HBEM2LB1-40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Outer Diameter D
(mm)
Figure Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Neck Diameter D1
(mm)

฿ 2,004.00

1 Piece(s) 3 Day(s) 0.10.155034±50.213.173.313.624.010.18

฿ 1,421.00

1 Piece(s) 3 Day(s) 0.150.2500.54±50.310.560.580.620.670.28

฿ 1,502.00

1 Piece(s) 3 Day(s) 0.150.25024±50.312.122.212.412.660.28

฿ 935.00

1 Piece(s) 3 Day(s) 11.55034±5213.233.333.563.841.94

฿ 1,658.00

1 Piece(s) 3 Day(s) 11.5110354±52136.638.19No interferenceNo interference1.94

฿ 1,895.14

1 Piece(s) 3 Day(s) 11.5110404±52141.8143.64No interferenceNo interference1.94