1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MRC series carbide ball end mill 4 flute / Short (MRC-HBEM4S1)

END MILL

MRC series carbide ball end mill 4 flute / Short (MRC-HBEM4S1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Multi-blade shape suitable for tempered steel and easy to feed at high speeds.
- The unique shape and coating achieves both outstanding machined surface accuracy and high durability.
- Demonstrates outstanding surface precision, especially in tempered steel.
< Additional Machining >>
- Neck relief additional machining can be specified from Misumi's standard tools.
- No need to create drawings. Orders can be placed only by specifying the dimensions in the model number.

 
Part Number
MRC-HBEM4S1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Outer Diameter D
(mm)

฿ 1,486.00

END MILL 1 Piece(s) 3 Day(s) 135062

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron / Copper Number of flutes(sheet) 4 Coating For High Hardness (Silicone-Based)
R Precision(μm) ±10 Machining Application Curved Surface / Side Surface / Carving / R-Groove Inventory Classification a: Manufacturer's standard product

Please check the type/dimensions/specifications of the part MRC-HBEM4S1 in the MRC series carbide ball end mill 4 flute / Short series.

Products with similar specification

Part Number
MRC-HBEM4S1.5
MRC-HBEM4S10
MRC-HBEM4S2
MRC-HBEM4S2.5
MRC-HBEM4S3
MRC-HBEM4S4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Outer Diameter D
(mm)

฿ 1,020.00

1 Piece(s) 3 Day(s) 1.545063

฿ 18,427.00

1 Piece(s) 3 Day(s) 10251502020

฿ 1,065.00

1 Piece(s) 3 Day(s) 265064

฿ 1,244.00

1 Piece(s) 3 Day(s) 2.585065

฿ 1,117.00

1 Piece(s) 3 Day(s) 3106066

฿ 1,816.00

1 Piece(s) 3 Day(s) 4136088