1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MRC series carbide ball end mill 3 flute / regular type

MRC series carbide ball end mill 3 flute / regular type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A 3-flute type that is resistant to chattering and supports 3D high-feed machining of tempered steel.
- The unique shape and coating achieves both outstanding machined surface accuracy and high durability.
- Demonstrates outstanding surface precision, especially in tempered steel.
・By adopting a 3-flute shape, it is resistant to chattering and enables high feed.
Additional Machining >>
- Neck relief additional machining can be specified from Misumi's standard tools.
- No need to create drawings. Orders can be placed only by specifying the dimensions in the model number.

 
Part Number
MRC-HBEM3R1
MRC-HBEM3R1.5
MRC-HBEM3R2
MRC-HBEM3R3
MRC-HBEM3R4
MRC-HBEM3R5
MRC-HBEM3R6
SN-MRC-HBEM3R3-[17-72/1]-12
SN-MRC-HBEM3R4-[20-76/1]-15
SN-MRC-HBEM3R5-[23-70/1]-18
SN-MRC-HBEM3R6-[27-74/1]-22
SNR-MRC-HBEM3R3-[17-60/1]-[5-12/1]
SNR-MRC-HBEM3R4-[20-70/1]-[5-15/1]
SNR-MRC-HBEM3R5-[23-70/1]-[5-18/1]
SNR-MRC-HBEM3R6-[27-74/1]-[5-22/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Outer Diameter D
(mm)

฿ 883.00

END MILL 1 Piece(s) 3 Day(s) 165062

฿ 1,247.00

END MILL 1 Piece(s) 3 Day(s) 1.586063

฿ 1,247.00

END MILL 1 Piece(s) 3 Day(s) 287064

฿ 1,467.00

END MILL 1 Piece(s) 3 Day(s) 3129066

฿ 2,139.00

END MILL 1 Piece(s) 3 Day(s) 41510088

฿ 2,710.00

END MILL 1 Piece(s) 3 Day(s) 5181001010

฿ 3,691.00

END MILL 1 Piece(s) 3 Day(s) 6221101212

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron / Copper Number of flutes(sheet) 3 Coating For High Hardness (Silicone-Based)
R Precision(μm) ±10 Machining Application Curved Surface / Side Surface / Carving / R-Groove Inventory Classification a: Manufacturer's standard product