1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XCP Series carbide ball end mill heat-treated steel, high hardness steel machining, 2 flute / regular type (Part Number)

XCP Series carbide ball end mill heat-treated steel, high hardness steel machining, 2 flute / regular type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Ideal for processing work materials from tempered steel (up to 45HRC) to hardened steel (up to 65HRC).
・The coating has excellent hardness and heat resistance and can be used for high-speed processing.

 
Part Number
SN-XCP-HBEM2R3-[17-72/1]-12
SN-XCP-HBEM2R4-120-[20-96/1]-15
SN-XCP-HBEM2R4-[20-76/1]-15
SN-XCP-HBEM2R5-120-[23-90/1]-18
SN-XCP-HBEM2R5-[23-70/1]-18
SN-XCP-HBEM2R6-[27-74/1]-22
SN-XCP-HBEM2R8-[35-92/1]-30
SNR-XCP-HBEM2R3-[17-60/1]-[5-12/1]
SNR-XCP-HBEM2R4-120-[20-80/1]-[5-15/1]
SNR-XCP-HBEM2R4-[20-70/1]-[5-15/1]
SNR-XCP-HBEM2R5-120-[23-80/1]-[5-18/1]
SNR-XCP-HBEM2R5-[23-70/1]-[5-18/1]
SNR-XCP-HBEM2R6-[27-74/1]-[5-22/1]
SNR-XCP-HBEM2R8-[35-80/1]-[10-30/1]
XCP-HBEM2R6
XCP-HBEM2R8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Outer Diameter D
(mm)

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------

฿ 4,454.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 62211012-7~+312

฿ 9,188.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 83014016±1016

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Coating For High Hardness (Silicone-Based)
Machining Application Curved Surface / Side Surface / Carving / R-Groove Inventory Classification a: Manufacturer's standard product