1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XCP Series carbide ball end mill heat-treated steel, high hardness steel machining, 2 flute / Short (XCP-HBEM2S8)

XCP CARBIDE CORNER ENDMILL

XCP Series carbide ball end mill heat-treated steel, high hardness steel machining, 2 flute / Short (XCP-HBEM2S8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Ideal series for molds, parts processing, high tensile strength materials, etc., from tempered steel such as HPM31/SKD11 hardened steel to high hardness steel (up to 65HRC)
・Negative blade shape with high rigidity Long life is achieved even in copying, contour machining, and high-speed cutting, and the surface accuracy is also good. As a film characteristic, it is effective in high-speed processing and dry processing
・Re-polishing is possible. Please check the page dedicated to "regrinding service" for usage procedure, scope of support, price, delivery date, etc.

 
Part Number
XCP-HBEM2S8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Outer Diameter D
(mm)
Figure

฿ 9,188.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 82014016±10162

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Coating For High Hardness (Silicone-Based)
Machining Application Curved Surface / Side Surface / Carving / R-Groove Inventory Classification a: Manufacturer's standard product

Please check the type/dimensions/specifications of the part XCP-HBEM2S8 in the XCP Series carbide ball end mill heat-treated steel, high hardness steel machining, 2 flute / Short series.

Products with similar specification

Part Number
XCP-HBEM2S0.05
XCP-HBEM2S0.075
XCP-HBEM2S0.1
XCP-HBEM2S0.15
XCP-HBEM2S0.25
XCP-HBEM2S0.3-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Outer Diameter D
(mm)
Figure

฿ 2,356.00

1 Piece(s) 3 Day(s) 0.050.1504±50.11

฿ 2,150.00

1 Piece(s) 3 Day(s) 0.0750.15504±50.151

฿ 1,466.00

1 Piece(s) 3 Day(s) 0.10.2504±50.21

฿ 1,153.00

1 Piece(s) 3 Day(s) 0.150.6504±50.31

฿ 1,009.00

1 Piece(s) 3 Day(s) 0.250.8504±50.51

฿ 1,232.00

1 Piece(s) 3 Day(s) 0.31.2506±50.61