1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XCP Series Carbide Ball End Mill For Heated Steel / High Hardness Steel Machining / 2-Flute / Short / Long Shank Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Ideal for machining work materials from tempered steel (up to 45HRC) to high hardness steel (up to 65HRC).
- Coating with excellent hardness and heat resistance supports high-speed processing.
・Ideal for high-precision 3D processing due to improved R accuracy. Long shank type ideal for deep engraving.
- Due to its high oxidation resistance and high hardness coating, it is ideal for high speed machining and dry machining in tempered steel and high hardness steel machining.
Additional Machining >>
- Neck relief additional machining can be specified from Misumi's standard tools.
- No need to create drawings. Orders can be placed only by specifying the dimensions in the model number.

 
Part Number
SN-XCP-LS-HBEM2S3-[15-122/1]-10
SN-XCP-LS-HBEM2S4-[18-136/1]-13
SN-XCP-LS-HBEM2S5-[20-150/1]-15
SN-XCP-LS-HBEM2S6-[20-164/1]-15
SN-XCP-LS-HBEM2S8-[25-172/1]-20
SNR-XCP-LS-HBEM2S3-[15-80/1]-[5-10/1]
SNR-XCP-LS-HBEM2S4-[18-80/1]-[5-13/1]
XCP-LS-HBEM2S0.5
XCP-LS-HBEM2S1
XCP-LS-HBEM2S1.5
XCP-LS-HBEM2S2.5
XCP-LS-HBEM2S8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Outer Diameter D
(mm)

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------

฿ 2,479.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 0.52703±51

฿ 2,072.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 13703±52

฿ 1,890.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 1.54803±53

฿ 3,578.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 2.581006±55

฿ 10,909.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 82022016±1016

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Coating For High Hardness (Silicone-Based)
Machining Application Curved Surface / Side Surface / Carving / R-Groove Inventory Classification a: Manufacturer's standard product