MRC series carbide radius end mill 4 flute / 45 ° regular type

Caution
Product Description
[Features]
- A multi-functional 4-flute radius capable of high-efficiency, high-speed machining of tempered steel.
・Due to its unique chip pocket shape, groove cutting can be performed with a cutting depth equivalent to that of 2 flutes.
・Compared to 30° helix square end mills, both rotation and feed are more than twice as fast.
《 Alterations >>
- You can specify alterations from Misumi standard tools.
・You can select your desired additional machining, including blade diameter specification, radius, corner C, neck length specification, total length specification, and re-coating.
- No need to create drawings. Orders can be placed only by specifying the additional machining shape and dimensions with the model number.