MRC Series Carbide Radius End Mill 4-Flute / 45 ° Twist / Stub Type

Caution
Product Description
[Features]
- A highly rigid stub blade length type has been added to the multi-functional radius.
Alterations >>
- You can specify alterations from Misumi standard tools.
・You can select your desired additional machining, including blade diameter specification, radius, corner C, neck length specification, total length specification, and re-coating.
- No need to create drawings. Orders can be placed only by specifying the additional machining shape and dimensions with the model number.
- "Only the quantity needed when needed" is available starting from 1 unit.
- Only additional work can be shipped in a minimum of 3 days, and even re-coating can be shipped in a minimum of 10 days.