MRC series carbide radius end mill 3 flute / 45 ° twist / regular type

Caution
Product Description
[Features]
- Refined steel processing suppresses chattering and improves durability.
・By adopting a 3-flute shape, it is highly resistant to chattering and allows non-step thrusting to grooving.
・Due to its unique chip pocket shape, groove cutting can be performed with a cutting depth equivalent to that of 2 flutes.
・Compared to 30° helix square end mills, both rotation and feed are more than twice as fast.
Alterations >>
- You can specify alterations from Misumi standard tools.
・You can select your desired additional machining, including blade diameter specification, radius, corner C, neck length specification, total length specification, and re-coating.
- No need to create drawings. Orders can be placed only by specifying the additional machining shape and dimensions with the model number.
- "Only the quantity needed when needed" is available starting from 1 unit.
- Only additional work can be shipped in a minimum of 3 days, and even re-coating can be shipped in a minimum of 10 days.