1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

MRC series carbide composite radius end mill high feed machining, four blade / 45 ° twist / Long shank Short

MRC series carbide composite radius end mill high feed machining, four blade / 45 ° twist / Long shank Short
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,581.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Avoids tool interference during deep engraving and enables high-efficiency machining through high-speed feed.

 
Part Number
MRC-MCR-LS-HFEM4S4
MRC-MCR-LS-HFEM4S6
MRC-MCR-LS-HFEM4S8
MRC-MCR-LS-HFEM4S10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Neck Diameter D1
(mm)

฿ 2,581.00

END MILL 1 Piece(s) 3 Day(s) 40.81388063.8

฿ 3,545.00

END MILL 1 Piece(s) 3 Day(s) 61.2191012065.7

฿ 4,415.00

END MILL 1 Piece(s) 3 Day(s) 81.6251613587.6

฿ 8,504.00

END MILL 1 Piece(s) 3 Day(s) 102.03120150109.5

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Machining Application Flat Surface / Side Surface / Curved Surface / Inclined Cutting
Coating MRC Torsion Angle (θ) Powerful Helix (45° to 60°)