XAL Series Carbide Radius End Mill 4-Flute / 45 ° Twist / Long Shank / Short Type

Caution
Product Description
[Features]
- Long shank type to prevent interference.
・High-speed processing is also possible with 4 blades.
Alterations >>
- You can specify alterations from Misumi standard tools.
・You can select your desired additional machining, including blade diameter specification, radius, corner C, neck length specification, total length specification, and re-coating.
- No need to create drawings. Orders can be placed only by specifying the additional machining shape and dimensions with the model number.
- "Only the quantity needed when needed" is available starting from 1 unit.
- Only additional work can be shipped in a minimum of 3 days, and even re-coating can be shipped in a minimum of 10 days.