XAL Series carbide radius end mill 2 flute / regular type

Brand :
MISUMI

Caution

    Product Description

    [Features]
    - Regular flute length radius type ideal for machining up to 50HRC.
    - The cutting edge radius is useful not only for corner R processing and shape processing, but also for chipping prevention of the cutting edge.
    - Coating with excellent lubricity. In particular, it exhibits stable wear resistance in raw material machining, and can be expected to improve the shape accuracy of the workpiece.
    - From the standard model number product (multi-functional square shape), it is possible to perform additional machining in units of 0.1 mm in radius dimensions and 0.01 mm in blade diameter.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat