(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reinforced Craft Paper, Backed Tapes【5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MT-FKT-60X50-5P

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.13
Part Number
MT-FKT-60X50-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 806.00

KRAFT TAPE 2 Pack(s)

5 Pieces Per Package

6 Day(s) 10

Basic Specifications

Product Description

An adhesive tape featuring reinforcement for added strength and durability, providing a high holding power to secure parcels.

[Features]
· Tougher and harder to break
· Writable with permanent ink markers
· Highly sticky, flat and compliant, easy to pack

[Specifications]
· Color: Kraft paper primary color (brown)
· Material: Kraft paper matrix + hot melt adhesive

Specifications of MT-FKT-60X50-5P

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.13
Part Number
MT-FKT-60X50-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 806.00

KRAFT TAPE 2 Pack(s)

5 Pieces Per Package

6 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

 
Product description:
基本信息
 
宝贝图
Reminder: The airtightness between layers of each roll of tape will change to varying degrees with the influence of time, environment, temperature and humidity.
This change is a normal physical phenomenon and does not affect the performance of the product, please use it normally.
 
Specification overview:

[Brand] Misumi
[Color] Kraft paper primary color
[Material] Kraft paper matrix + hot melt adhesive
商品规格
Features:
胶带特点
The reinforcement process is tougher and harder to break
 
胶带特点
Kraft paper material surface bright oil pen can write
 
胶带特点
High viscosity, flat and compliant, easy to pack

 
Use Cases:
Products are widely used in various occasions
使用案例