Craft Paper, Backed Tapes

Brand :
MISUMI

Caution

    Product Description

    An adhesive tape ideally suited for carton sealing and picture framing applications.

    [Features]
    · Can be torn by hand and easy to use
    · Writable with permanent ink markers
    · Firmly attached and highly stain-resistant

    [Specifications]
    · Color: Kraft paper primary color (brown)
    · Material: Kraft paper matrix + hot melt adhesive

     
    Product Description:
    基本信息
     
    宝贝图
    Reminder: The airtightness between layers of each roll of tape will change to varying degrees with the influence of time, environment, temperature and humidity.
    This change is a normal physical phenomenon and does not affect the performance of the product, please use it normally.

     
    Specification overview:
    [Brand] Misumi
    [Color] Kraft paper primary color
    [Material] Kraft paper matrix + hot melt adhesive
    产品规格


    Features:
    胶带特点
    Can be torn by hand, easy to tear and easy to use
     
    胶带特点
    Kraft paper material surface bright oil pen can write
     
    胶带特点
    High fit and flat attached, not easy to leave residual glue



    Use Cases:
    Products are widely used in various occasions
    使用案例
     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Craft Paper, Backed Tapes | MISUMI | MISUMI Thailand