LV5 Incision-Resistant Gloves Non-Coating (HPPE Type)[12Pair] Avg.160.-/Pair

Caution
- Special price items are available in limited quantities only from October 2025 to December 2025!
- ***Sales end when sold out
- The company reserves the right to change the terms and conditions without prior notice.
- Please use as alternative product : MCG-LV5-L and please check the specs before ordering.
Product Description
【Specification overview】
・Choose high-quality HPPE and other materials, weave tightly, fit the hand shape, firm and durable.
・Level 5 cut resistance to protect against damage caused by sharp objects such as blades and gears.
【Precautions】
・Suitable for use in dry and light oily environments.
・Placed in a dirty environment for a long time, it is easy to mold.
・Do not store in direct sunlight.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
Cut Resistance Gloves Features
MISUMI Smart Selection series of cut-resistant gloves, protect your hands, make work safe and efficient.

No distinction between left and right hands, suitable for working in a variety of environments, wear-resistant and non-slip.

Five-level anti-cutting performance, so that hands are safe.

Cut Resistance Gloves Use Cases
1.Selected HPPE and other materials, exquisite and firm workmanship.2.Comfortable to wear, good anti-cutting effect and long service life.

List of cut-resistant gloves, click each type to enter the webpage.
Type | Size | Material | Number of packages | Function |
|---|---|---|---|---|
M,L | Aramid | 10 pairs/bag | Class 3 anti-cutting, flame retardant, hand-fitting | |
M,L | Aramid | 10 pairs/bag | Class 5 cut resistance, flame retardant |