LV5 Incision-Resistant Gloves ARAMID[10Pair] Avg.180.-/Pair

Caution
- Special price items are available in limited quantities only from January 2026 to March 2026!
- ***Sales end when sold out
- The company reserves the right to change the terms and conditions without prior notice.
Product Description
【Specification overview】
・Choose high-quality aramid, weave tightly, fit the hand shape, firm and durable.
・Level 5 cut resistance to protect against damage caused by sharp objects such as blades and gears.
【Precautions】
・Suitable for use in dry and light oily environments.
・Placed in a dirty environment for a long time, it is easy to mold.
・Do not store in direct sunlight.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
Specification overview of Cut Resistance Gloves

- Choose high-quality aramid, weave tightly, fit the hand shape, firm and durable
- Level 5 cut resistance to protect against damage caused by sharp objects such as blades and gears
Featers of Cut Resistance Gloves
- No distinction between left and right hands, suitable for working in a variety of environments, wear-resistant and non-slip
- Five-level anti-cutting performance, so that hands are safe




Use Cases of Cut Resistance Gloves
Selected aramid raw materials, 7-needle knitting, exquisite and firm workmanship Comfortable to wear, dexterous grip and long service life
Precautions of Cut Resistance Gloves
- Suitable for use in dry and light oily environments
- Long time in a dirty environment, easy to mold
- Do not store in direct sunlight
List of cut-resistant gloves, click each type to enter the webpage.
| Type | Size | Material | Number of packages | Function |
|---|---|---|---|---|
| Cut Resistance Gloves ARAMID (LV.3) Type | M,L | Aramid | 10 pairs/bag | Class 3 anti-cutting, flame retardant, hand-fitting. |
| Cut Resistance Gloves HPPE Type | S,L | HPPE | 12 pairs/bag | Level 5 cut resistance, comfortable to wear. |