LV3 Incision-Resistant Gloves ARAMID[10Pair] Avg.160.-/Pair

Caution
- Special price items are available in limited quantities only from October 2025 to December 2025!
- ***Sales end when sold out
- This item will be discontinued once it is out of stock.
- The company reserves the right to change the terms and conditions without prior notice.
Product Description
【Specification overview】
・Choose high-quality aramid, weave tightly, fit the hand shape, firm and durable.
・Level 3 cut resistance to protect against damage caused by sharp objects such as blades and gears.
【Precautions】
・Suitable for use in dry and light oily environments.
・Placed in a dirty environment for a long time, it is easy to mold.
・Do not store in direct sunlight.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
LV3 Cut Resistance Gloves ARAMID type

Cut Resistance Gloves Features

No distinction between left and right hands, suitable for working in a variety of environments, wear-resistant and non-slip.

Three-level anti-cutting performance, so that hands are safe.

Cut Resistance Gloves Use Cases
- 1.Selected aramid raw materials, 10-needle knitting, exquisite and firm workmanship.
- 2.Comfortable to wear, dexterous grip, long service life.
Cut Resistance Gloves Precautions
- 1.Suitable for use in dry and light oily environments
- 2.Long time in a dirty environment, easy to mold
- 3.Do not store in direct sunlight
List of cut-resistant gloves, click each type to enter the webpage.
| Type | Size | Material | Number of packages | Function |
|---|---|---|---|---|
| M,L | Aramid | 10 pairs/bag | Class 5 anti-cutting, flame retardant, hand-fitting. | |
| S,L | HPPE | 12 pairs/bag | Level 5 cut resistance, comfortable to wear. |