PU glove Palm Fit (White) [Recommended]

Caution
Product Description
These high-quality PU-coated polyester gloves are designed for precise handling and inspection work, offering excellent grip, a comfortable fit, and clean, fingerprint-free performance—delivering reliable protection and professional-grade quality at a cost-effective price for everyday industrial use.
[Features]
- Anti-slip gloves designed for a firm grip, improving handling efficiency and reliable work performance.
- Full PU coating on the palm and fingers (White) for enhanced durability and control.
- The white color helps conceal stains, reducing the need for frequent glove replacement.
- Suitable for inspection work, small parts assembly, and QC applications.
- Complies with EN388 standard.
[Related documents]
Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.
New MISUMI PU Gloves
| Product Name | PU Gloves White Palm Fit | PU Gloves Black Palm Fit | PU Gloves White Top Fit | ||||
|---|---|---|---|---|---|---|---|
| Product Pics | ![]() | ![]() | ![]() | ||||
| Product Code / Price | Pack (10 pairs) | ||||||
| Size S | G-PUG-PF-W-S | 146.- | G-PUG-PF-BK-S | 166.- | G-PUG-TF-W-S | 127.- | |
| Size M | G-PUG-PF-W-M | G-PUG-PF-BK-M | G-PUG-TF-W-M | ||||
| Size L | G-PUG-PF-W-L | G-PUG-PF-BK-L | G-PUG-TF-W-L | ||||
| Box (300 pairs) | |||||||
| Size S | G-PUG-PF-W-S-CASE | 4,013.- | G-PUG-PF-BK-S-CASE | 4,549.- | G-PUG-TF-W-S-CASE | 3,478.- | |
| Size M | G-PUG-PF-W-M-CASE | G-PUG-PF-BK-M-CASE | G-PUG-TF-W-M-CASE | ||||
| Size L | G-PUG-PF-W-L-CASE | G-PUG-PF-BK-L-CASE | G-PUG-TF-W-L-CASE | ||||
| Coating PU | Palm Fit | Palm Fit | Top Fit | ||||
| Color | White | Black | White | ||||
| Material | Polyester + Polyurethene | ||||||
| Gauge | 13 Gauge | ||||||
Product Features
• No pinholes, preventing cross contamination

• Long Fibers knit for Dustproofing effect

Product Efficiency
• Fit closely , easy to grabbing small objects

• Anti-slip anf abraaion-resistance with a good grip

• Higly abrasion resistant

Overlock Type
• The hems of the wrist have been overlocked to prevent fraying.
• Overlock type is easy to wear and the edge of the glove does not roll.

Intend Use PU Gloves
• Handling of precision machine and fine parts

• Quality control

• Product control

We can Support!

- RoHS Certificate of compliance
- Product Specification sheet
- EN388 / 2016: 113XX
- If you need the document, we can support.
Customer Voice
- Can be use when working with Machine
- Mr. A
- Fit to palm, Comfortable hand
- Mr. B
- Price can be acceptable
- Mr. C
PU GLVOES RELATED PRODUCT
CERTIFICATE



