PU Glove Top fit (White)

Caution
- Please be informed that the product code(PUG-TF-W-S) will be discontinued when stock runs out.
- Discontined code : PUG-TF-W -->> Replacement code : G-PUG-TF-W
Product Description
Special offer, check price now ➪ ถุงมือ PU
[Features]
- Anti-slip gloves that are firm and functional.
- PU coated gloves on the fingertips
- Anti-slip gloves are firm. It helps the wearer to perform work efficiently.
- Designed for handling small workpieces Such as electronic components.
[Related documents]
Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.
New MISUMI PU Gloves
| Product Name | PU Gloves White Palm Fit | PU Gloves Black Palm Fit | PU Gloves White Top Fit | ||||
|---|---|---|---|---|---|---|---|
| Product Pics | ![]() | ![]() | ![]() | ||||
| Product Code / Price | Pack (10 pairs) | ||||||
| Size S | G-PUG-PF-W-S | 146.- | G-PUG-PF-BK-S | 166.- | G-PUG-TF-W-S | 127.- | |
| Size M | G-PUG-PF-W-M | G-PUG-PF-BK-M | G-PUG-TF-W-M | ||||
| Size L | G-PUG-PF-W-L | G-PUG-PF-BK-L | G-PUG-TF-W-L | ||||
| Box (300 pairs) | |||||||
| Size S | G-PUG-PF-W-S-CASE | 4,013.- | G-PUG-PF-BK-S-CASE | 4,549.- | G-PUG-TF-W-S-CASE | 3,478.- | |
| Size M | G-PUG-PF-W-M-CASE | G-PUG-PF-BK-M-CASE | G-PUG-TF-W-M-CASE | ||||
| Size L | G-PUG-PF-W-L-CASE | G-PUG-PF-BK-L-CASE | G-PUG-TF-W-L-CASE | ||||
| Coating PU | Palm Fit | Palm Fit | Top Fit | ||||
| Color | White | Black | White | ||||
| Material | Polyester + Polyurethene | ||||||
| Gauge | 13 Gauge | ||||||
Product Features
• No pinholes, preventing cross contamination

• Long Fibers knit for Dustproofing effect

Product Efficiency
• Fit closely , easy to grabbing small objects

• Anti-slip anf abraaion-resistance with a good grip

• Higly abrasion resistant

Overlock Type
• The hems of the wrist have been overlocked to prevent fraying.
• Overlock type is easy to wear and the edge of the glove does not roll.

Intend Use PU Gloves
• Handling of precision machine and fine parts

• Quality control

• Product control

We can Support!

- RoHS Certificate of compliance
- Product Specification sheet
- EN388 / 2016: 113XX
- If you need the document, we can support.
Customer Voice
- Can be use when working with Machine
- Mr. A
- Fit to palm, Comfortable hand
- Mr. B
- Price can be acceptable
- Mr. C
PU GLVOES RELATED PRODUCT
CERTIFICATE



