Ion Exchange Resin for EDM【1-5 Pieces Per Package】

Caution
Product Description
Ion exchange resin for EDM
a specialized type of resin used in electrical discharge machining (EDM)
[Applications.]
It is used to purify the dielectric fluid (usually deionized water) used in the EDM process by removing impurities that can negatively impact the machining process.
Transition rate
1.Cation resin H+ type ≥ 99%
2.Anion resin OH- type ≥ 90%
Not Recycled Ion Exchange Resin.
[Related documents]
Ion Exchange Resin for EDM

Product Description
| Ionic form | H+ / OH- |
|---|---|
| Functional group | Sulfuric acid group, Quaternary amine group |
| Structure | Gel type |
| Appearance | Brown Transparent |
Specification
| Water content (%) | 53-58 |
|---|---|
| Particle size range ≥ 95% | 0.315 - 1.25 |
| Bulk density (g/l) | 700-800 |
| Wet real density (g/ml) | ≈ 1.12 |
| Transition rate | |
| Cation resin (H+) ≥ 99% | |
| Anion resin (OH-) ≥ 90% |

Application (Ion Exchange Resin)
Customer Voice (Ion Exchange Resin)
