Filter for Wire cut : 340x300【2 Pieces Per Package】

Brand :
MISUMI

Caution

  • เนื่องจากต้นทุนวัตุดิบในการผลิตเพิ่มสูงขึ้น ทางมิซูมิมีความจำเป็นต้องปรับราคาขายใหม่โดยมีผลตั้งแต่วัน 16 ธันวาคม 2564 เป็นต้นไป หากมีข้อสงสัยเพิ่มเติมติดต่อ THA-PB@MISUMI.CO.TH

Product Description

3-5 Microns Filtration : Fewer and smaller particles result in a predictable environment where the following EDM benefits can be achieved.

Reduced Machining Time , Faster Cuts : MISUMI’s 3-5 microns filtration helps to eliminate this contamination contributing to efficient performance at optimum machining speed.

Improved Accuracy : Clean dielectric is essential to achieve the repeatability and close tolerance requirements of production and multi-cavity mold applications.

EDM Filter for Wire cut

EDM Filter Coupler changes from Copper to PlasticMaterialFunctional
CurrentNew CurrentNew
EDM filter
Copper
 
Plastic
(Nylon6)
Same
 
Same
 

Model Reference (EDM Filter)

MakerModel (reference)Outer diameterInner diameterHighCouplerCoupler SizeProduct code
SODICK

A(205,300,300W,320,320D,350,350S,
350SS,350SSW,350W,500,500W,500WP,
530D,600W,650,750,750W,1000,1000W), AD325L

AG(400L,600L), AP(250L,450L,500L),
AP(250L,450L,500L),
AQ(327L,300L,325L,360L,400L,535L,
537L,550L,560L,600,750L,800L,900L)
BF(250,275,280,280L,320L)
SL(400G,400Q,600Q, 600G)

34046300Without EDMF-340W-46-300HSS
MITSUBISHIBA24 ,BA8, CX10,CX20
FA(10P,10V,20,20P,20V,20VS,30,30V)
FX(10, 10K, 20,20K,30K),
MV(1200R,1200S,2400R)
PA20,PX05,QA(10,20),RA90
340-300WithΦ20EDMF-340W300H
FANACMODEL(O,P,Q,R,S,V),
TAPECUT(W0,W1,W2,W3,W4)
α−(OA,0B,1A,1B,0C,1C)
34046300Without EDMF-340W-46-300HSS
MAKINOU (3,32,32i, 32j,32K,53,53i,U53j,
53K,6,86,PH-1,OH-2),
EC(32,64),ECQ53,EU64
SP (43,64), W (32FB,53FB), ขึ้น (32i,53i),
UF53,UPH1
340-300WithΦ20EDMF-340W300H
 
More filter paper
Each paper is tighter arranged in filter.
Cleaner
Ability to detect 3-5 micron, makes this filter 
cleaner and longer than usual.
Long Lifetime
Regarding to testing results, Misumi's FILTER and be used 2 times longer than noemal filter.*

*Replacement frequesncy depends on several factors,such as size of work, machine life and conditions e.g.
 
 
 

Application (EDM Filter)

Life duration (EDM Filter)

EDM filter
Customer Voice (EDM Filter)

 
Customer A
Because FILTER and ION EXCHANGE RESIN are very cheap,
MISUMI helped we to acheived target of cost Reduction project before the end of the year.

Customer B
Extreme Economices, save 50% off

Customer C
Replacement frequescy of ION EXCHANGE RESIN and FILTER is too long. Our productivity is better than before.
 
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat