Sticky Roller

Caution
Product Description
Sticky Roller
Adhesive roller for cleaning dust and dirt from cloths before enter to clean room or building.
[Features]
- Simply remove the dirty sheet to keep the roller clean.
- Handle are reusable, can purchase Roller and Handle separately.
- Strong adhesive keeps cloths, mat, curtain free from dirt and dust.
- Dirt can be seen at a glance, making the mat effective for keeping workers mindful of dirt.
[Applications]
- Ideal for removing easily missed dirt from the cloths, mat, curtain.
- Completed set of sticky roller included handle
[Related documents]
Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.
Sticky Roller
Easy to use and can be used for a wide range of applications such as clothes, shelves


- Produced from LDPE water-based acrylic adhesive, the same quality as sticky mat.
- 2 colors, 2 sizes
- Blue for cleanroom (width : 10 cm & 20 cm)
- White for general areas (width : 10 cm & 20 cm)
| Product Code | Product Name (English) | Material | Adhesive Material | Size | Color | Q'ty/Pack | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| Width | Unit | x | Length | Unit | pcs | |||||
| GSRB-10-18-H | Sticky Roller Set, 10 cm, Blue | Polypropylene | Acrylic Emulsion (Water-based) | 10 | cm | x | 18 | m | Blue | 1 |
| GSRW-10-18-H | Sticky Roller Set, 10 cm, White | Polypropylene | Acrylic Emulsion (Water-based) | 10 | cm | x | 18 | m | White | 1 |
| GSRB-20-18-H | Sticky Roller Set, 20 cm, Blue | Polypropylene | Acrylic Emulsion (Water-based) | 20 | cm | x | 18 | m | Blue | 1 |
| GSRW-20-18-H | Sticky Roller Set, 20 cm, White | Polypropylene | Acrylic Emulsion (Water-based) | 20 | cm | x | 18 | m | White | 1 |
| GSRB-10-18 | Sticky Roller (Refill), 10 cm, Blue | Polypropylene | Acrylic Emulsion (Water-based) | 10 | cm | x | 18 | m | Blue | 1 |
| GSRB-10-18-PACK | Sticky Roller (Refill), 10 cm, Blue | Polypropylene | Acrylic Emulsion (Water-based) | 10 | cm | x | 18 | m | Blue | 200 |
| GSRW-10-18 | Sticky Roller (Refill), 10 cm, White | Polypropylene | Acrylic Emulsion (Water-based) | 10 | cm | x | 18 | m | White | 1 |
| GSRW-10-18-PACK | Sticky Roller (Refill), 10 cm, White | Polypropylene | Acrylic Emulsion (Water-based) | 10 | cm | x | 18 | m | White | 200 |
| GSRB-20-18 | Sticky Roller (Refill), 20 cm, Blue | Polypropylene | Acrylic Emulsion (Water-based) | 20 | cm | x | 18 | m | Blue | 1 |
| GSRB-20-18-PACK | Sticky Roller (Refill), 20 cm, Blue | Polypropylene | Acrylic Emulsion (Water-based) | 20 | cm | x | 18 | m | Blue | 100 |
| GSRW-20-18 | Sticky Roller (Refill), 20 cm, White | Polypropylene | Acrylic Emulsion (Water-based) | 20 | cm | x | 18 | m | White | 1 |
| GSRW-20-18-PACK | Sticky Roller (Refill), 20 cm, White | Polypropylene | Acrylic Emulsion (Water-based) | 20 | cm | x | 18 | m | White | 100 |
| GSRH-10 | Sticky Roller Handle, For 10 cm | Polypropylene | - | 10 | cm | - | - | - | Blue | 1 |
| GSRH-20 | Sticky Roller Handle, For 20 cm | Polypropylene | - | 20 | cm | - | - | - | Blue | 1 |