Sticky Mat Dust Removal【1-10 Pieces Per Package】

Caution
Product Description
Sticky Mat Dust Removal
Indoor adhesive mat made from Low-Density Polyethylene for cleaning dust, Sand and dirt from undersides of shoes, Carriage's wheels before enter to clean room or building.
[Features]
- Simply remove the dirty sheet to keep the mat clean.
- Number tags attached to keep track of the number of remaining mats.
- Strong adhesive keeps shoes free from dirt and dust.
- Dirt can be seen at a glance, making the mat effective for keeping workers mindful of dirt.
[Applications]
- Ideal for removing easily missed dirt from the soles of shoes.
[Related documents]
Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.
Sticky Mat Good quality, Low price, Delivery free!

To use for locking the dust from cart wheels or sole (foot traffic) before enter the clean room or dust free area

- Produced from Polypropylene, water based acrylic adhesive.
- There are 2 sizes to choose from depending on the space
- Thickness 30μm, not stumbling, not an obstacle in moving the cart

- There are 2 sizes to choose depend on space
- 30 layers/sheet, each layer has numbers for easy peeling off
| Product Code | Product Specifications | ||||||
|---|---|---|---|---|---|---|---|
| Material | Adhesive Material | Width X Lenght | Color | Thicknees | Layers | Package | |
| 24"x 36" type | LDPE | Water-based acrylic | 24 inches X 36 inches | Blue | 30 μm | 30 layers/pcs | 10pcs/BOX |
| 26"x 45" type | LDPE | Water-based acrylic | 26 inches X 45 inches | Blue | 30 μm | 30 layers/pcs | 10pcs/BOX |