(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Nitrile Rubber Gloves, Powder Free, 4.7 g. (3.8.-/Pair)【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Economy
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 255.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
GNGMB-L
GNGMB-M
GNGMB-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Width
(mm)

฿ 255.00

NITRILE GLOVES 1 BOX=100PCS 1 Pack(s)

100 Pieces Per Package

Available Same day L 107 (+/- 4mm)

฿ 255.00

NITRILE GLOVES 1 BOX=100PCS 1 Pack(s)

100 Pieces Per Package

Available Same day M 98 (+/- 4mm)

฿ 255.00

NITRILE GLOVES 1 BOX=100PCS 1 Pack(s)

100 Pieces Per Package

Available Same day S 86 (+/- 4mm)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Intended Use
    Use once and disposable
  • Color
    Light Blue
  • QTY/pack
    100pcs (50 pairs) per pack
  • Overall Length(mm)
    230
  • Hand Thickness(mm)
    0.09 - 0.12 (+/- 0.02mm)
  • Finger Thickness(mm)
    13 (+/- 3mm)
  • Thickness
    3.5 MIL
  • Mass(g/pair)
    4.7g (+/- 0.5g)

Product Description

【Features】
・ Used for both the left and the right, it is economic in its use with one hand.
・ A pair of gloves with excellent resistance to chemicals, oils and greases, and strong and durable against puncturing.
・ Thin and soft enough to make the most of the fingertip sensation while wearing them. The inside of the gloves has a smooth finish that is convenient when putting them on and taking them off.

【Applications】
・ Ideal for mechanical work, oil work, nursing care, agriculture and gardening.

【Certificate】
We are confident in the quality!
Various documents can be downloaded from the following!

Spec Sheet

***If you want to order this item in large volume. Please ClickHere! for request special discount.

Part Number
GNGMB-L
GNGMB-M
GNGMB-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Width
(mm)

฿ 255.00

NITRILE GLOVES 1 BOX=100PCS 1 Pack(s)

100 Pieces Per Package

Available Same day L 107 (+/- 4mm)

฿ 255.00

NITRILE GLOVES 1 BOX=100PCS 1 Pack(s)

100 Pieces Per Package

Available Same day M 98 (+/- 4mm)

฿ 255.00

NITRILE GLOVES 1 BOX=100PCS 1 Pack(s)

100 Pieces Per Package

Available Same day S 86 (+/- 4mm)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Nitrile Gloves Related Product

Nitrile Gloves Related Product

Product Detail (Disposable Nitrile Gloves)

Product CodeColorWidth (±4 mm)Weight (g)Length (mm)Thickness (± 0.02 mm)Pcs/Box
Palm FitTop Fit
GNGMB-SSBlue864.7 g ( ± 0.5 กรัม)Min 2300.09 - 0.1213 (±3 mm)100 pcs. (50 pair)
GNGMB-MM98
GNGMB-LL107

Volume Discount (Nitrile Gloves)

ModelProduct CodeSizeColorQ'ty per PackVolume Discount
1 Pack5 Pack10 Pack50 Pack
Nitrile Gloves 4.7gGNGMB-SSBlue100 Pcs (50 Pair)255.- (Price per Pair 5.1.-)245.- (Price per Pair 4.9.-)233.- (Price per Pair 4.7.-)219.- (Price per Pair 4.4.-)
GNGMB-MM
GNGMB-LL
Easy to grasp small parts

Easy to grasp small parts The high quality material provides an excellent fit, making it easy to handle small parts such as screws.

Durability

Durability Since it has tensile strength, it is hard to tear and it is safe to work with some force.

Suitable for work around water

It has an excellent fit, is durable, and has oil resistance and chemical resistance, making it ideal for water work where you want to avoid working with bare hands.

Figure of Nitrile Gloves

Nitrile Gloves Figure

Customer Voice [manufacturing industry]

Highly rated overall! Prove to be ideal for use on production lines

Summary Voice of Customer

Manager : After tested, more than 80% members satisfied in quality. It's easier for management to decide to change to Misumi with Price lower & Leadtime is stable
Member : It's ideal for work on the production line. It is hard to tear and we can work with peace of mindจ

Nitrile Gloves test results

Frequently Asked Questions (FAQ)

Question: How many pair of gloves in one pack?
Answer: There are 50 pairs (100 pieces)
Question: How much is the shipping cost?
Answer: The shipping of every orders from Misumi are free of charge.
Question: Is nitrile better than latex?
Answer: Because of their elasticity and comfort, latex gloves are widely used.Nitrile gloves, on the other hand, are more resilient to punctures and chemicals.
Question: Can you use hand sanitizer on nitrile gloves?
Answer: Fortunately, hand sanitizer exposure is unlikely to harm your gloves.Alcohol does not permeate or deteriorate latex or nitrile gloves.
Question: Are nitrile gloves impermeable?
Answer: It is critical to realize that nothing is impenetrable indefinitely. Although nitrile material has a greater chemical resistance rate than latex material, some chemicals, particularly powerful grade chemicals, will ultimately get through.
Question: Do nitrile gloves come with powder?
Answer: There is no powder, so they don't leave a residue on your hands.

Check other FAQ (3) Hide