1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Electric Discharge Machine Filter for Water【2 Pieces Per Package】

FILTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • ワイヤーカット用フィルターカプラあり
  • ファナック加工機用カプラ
  • 三菱電機・牧野フライス・西部電機加工機用カプラ
  • ワイヤーカット用フィルターカプラなし
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9,046.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The filter lifespan may vary greatly depending on the processing content. Please note that the lifespan may be shortened especially when processing non-ferrous metal materials such as copper and aluminum.
  • The filter with coupler contains 2 types of couplers so that it can be used with a wide range of processing machines. Please use it according to the wire electric discharge machine used.

Product Description

[C-Value]
·Strong boost to cost savings
[Features]
·Very good cost-effectiveness with the same quality level as genuine products
·Manufactured and stable quality at a factory with a proven track record as a major manufacturer OEM
[Applications]
·Filter for Wire Cut Electric Discharge Machine

Product features

Global
Stable quality
Cost reduction
  • Developed with a global manufacturer that has been supplying EDM filters for many years
  • Delivering stable quality through 2 quality inspections
  • Strict manufacturing process control realizes cost reduction for customers

Customer testimonials

Customer testimonials

Evaluation from medical device manufacturer H

  • It is more than 15% cheaper than the products manufactured by Japanese manufacturers that we have been using so far
  • Performance is same as previous products, able to use without problems
  • Will continue to repeat using it
Customer testimonials

Evaluation from industrial equipment manufacturer S

  • It is more than 50% cheaper than Japanese products purchased through trading companies
  • It is as usable as previous products

Corresponding processing machine table

E-WFL-C

ManufacturerSeriesProduct Number
MITSUBISHICX seriesCX10
CX20
FX seriesFX10
FX20
FX-K seriesFX10K
FX20K
FX30K
FA seriesFA10
FA20
FA30
FA10P
FA20P
RA seriesRA90
QA seriesQA10
QA20
PX seriesPX5
FA ADVANCE seriesFA10VS
FA20VS
FA10PS
FA20PS
Fanucα 0iB
α 0iC
α 1iB
α 1iC
α 0PiB
α 0PiC
Seibu Electric & MachineryM350S
M500S
M750S
Makino Milling MachineU seriesU32
U53
U32K
U53K
U32i
U53i
U32j
U86
W-FB seriesW32FB
W53FB
EC32
EC64
ECQ53
EU64
SP43
SP64
UP32i
UP53i
UF53
UPH1

E-WFL-N

Manufacturer Part number
SodickA seriesA350
A350S
A350W
A350SS
A350SSW
A300W
A320D
A500
A500W
A530D
A600W
A650
A750
A750W
A1000
A1000W
BF seriesBF250
BF275
BF280L
BF320L
AQ seriesAQ325L
AQ327L
AQ350L
AQ360L
AQ535L
AQ537L
AQ550L
AQ600
AQ700
AQ750L
EXL seriesEXL100L
AX350L
FanucTAPECUT seriesTAPECUTW0
TAPECUTW1
TAPECUTW2
TAPECUTW3
TAPECUTW4
MODELO
MODELP
MODELQ
MODELR
MODELS
MODELV
α 0B
α 1B
α 0C
α 1C

Achieve high quality through reliable manufacturing control

Uses German-manufactured filter paper to improve filter lifespan

Uses German-manufactured filter paper to improve filter lifespan

Fine origami technology improves filtration efficiency

Fine origami technology improves filtration efficiency

Adopts spiral net technology, makes the filtration mesh circular, and improves filtration performance

Adopts spiral net technology, makes the filtration mesh circular, and improves filtration performance

Set the filter hole diameter to the high precision range of 3 to 5 microns

Set the filter hole diameter to the high precision range of 3 to 5 microns

Part Number
E-WFL-C
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 9,046.63

FILTER 1 Pack(s)

2 Pieces Per Package

Available 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Filter for wire electrical discharge machine Coupler Included Applicable manufacturer Fanuc Corporation / Mitsubishi Electric Corporation / Makino Milling Machine / Seibu Electric & Machinery
Major Diameter(mm) 340 Height(mm) 300 Coupler Center coupler
Precision(Equivalent in μm) 5 Overview/Applicable Models (reference) CX (10.20).FX (10.20.10K.20K.30K).FA (10.20.30.10P.20P). RA90. QA (10.20).PX05. FA (10VS.20VS.10PS.20PS) α- (0iB. 0iC.1iB.1iC.0PiB.0PiC) M (350S.500S.750S) U (32.53.32K.53K.32i.53i.32j.86).EC (32.64).ECQ53.EU64.SP (43.64).W (32FB. 53FB). UP (32i. 53i). UF53. UPH1