(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LV5 Incision-Resistant Gloves [Nitrile Coating]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Announcement : Misumi will update the performance level number logo on product to the new version by referring to new standard of EN 388:2016 (reference test report No. S211114363_1) this will be start from the new lot on March, 2023 onwards.
  • Please be informed that the performance and quality of the gloves are still the same as in the previous version.
  • From :
    ฿ 145.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MTGLV-LV5-L
MTGLV-LV5-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size

฿ 145.00

CUT RESISTANT GLOVE 1 Piece(s) Same day 10 L

฿ 145.00

CUT RESISTANT GLOVE 1 Piece(s) Same day 10 M

Basic Specifications

Product Description

【Product description】
● Coated on the palm, non-slip and wear-resistant
● Cut-resistant gloves woven with high-quality raw materials
● Nitrile coating provides good surface grip and can avoid fingerprint residues.
● It is made of high-quality HPPE silk, which is cut-resistant, puncture-resistant and tear-resistant, in line with EN388 level 5 standards.

【Features】
MISUMI Smart Selection series of cut-resistant gloves protect your hands and make work safe and efficient.
The labor protection gloves have a complete range of high quality and practicality, which can meet the needs of a variety of operations.

***If you want to order this item in large volume. Please ClickHere! for request special discount.

Part Number
MTGLV-LV5-L
MTGLV-LV5-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size

฿ 145.00

CUT RESISTANT GLOVE 1 Piece(s) Same day 10 L

฿ 145.00

CUT RESISTANT GLOVE 1 Piece(s) Same day 10 M

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification overview (Cut Resistance Gloves)

Efficient anti-cutting, palm coating, wear-resistant and non-slip. Protect against damage caused by sharp objects such as blades and gears

Pre Cautions (Cut Resistance Gloves)

1.Ergonomic design reduces work fatigue
2.Long-term storage under the dirt, it is easy to mold, please pay attention
3.Please avoid storing in high temperature and humidity environment

List of cut-resistant gloves, click on each Product name to link directly to the webpage

TypeSizeCoatingGlove materialNumber of packagesFunction

Cut Resistant Gloves with Nitrile Coating (Lv.5)

M,LNitrileHPPE Fiber etc.1 pair/bagHave RoHS10 certification, non-slip and fits hand shape

Certificate (Cut Resistance Gloves)

EN388

RoHS10 inspection report


Frequently Asked Questions (FAQ)

Question: What does level 5 cut resistant mean?
Answer: It refers to a glove that has passed the ANSI level 5 protection test, which demands a weight of 2,200 to 2,999 grams to cut the glove's material.
Question: Are cut resistant gloves knife proof?
Answer: Although cut resistant gloves cannot fully eliminate the risk of harm, they can help to lessen the chances of it happening.These gloves may provide an additional layer of protection for your fingers and hands by preventing lacerations, cuts, knife injuries, and cutting mishaps.