1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XAL Series Carbide Inner Radius Cutter, 2-Flute

XAL Series Carbide Inner Radius Cutter, 2-Flute
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,263.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・An essential item for corner rounding.

 
Part Number
XAL-CREM0.1
XAL-CREM0.2
XAL-CREM0.3
XAL-CREM0.4
XAL-CREM0.5
XAL-CREM0.6
XAL-CREM0.7
XAL-CREM0.8
XAL-CREM0.15
XAL-CREM0.35
XAL-CREM0.55
XAL-CREM1
XAL-CREM1.5
XAL-CREM1.25
XAL-CREM2
XAL-CREM2.5
XAL-CREM3
XAL-CREM3.5
XAL-CREM4
XAL-CREM4.5
XAL-CREM5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Diameter (d) Tip Diameter D Overall Length L Length Under Neck ℓ Large Diameter D1

฿ 2,134.00

END MILL 1 Piece(s) 3 Day(s) 40.5501.50.8

฿ 1,741.00

END MILL 1 Piece(s) 3 Day(s) 40.5501.51

฿ 1,877.32

END MILL 1 Piece(s) Available 3 Day(s) 40.55021.2

฿ 1,568.00

END MILL 1 Piece(s) 3 Day(s) 40.55021.4

฿ 1,310.00

END MILL 1 Piece(s) 3 Day(s) 40.5502.51.6

฿ 1,263.00

END MILL 1 Piece(s) 3 Day(s) 40.55031.8

฿ 1,392.00

END MILL 1 Piece(s) 3 Day(s) 40.55032

฿ 1,263.00

END MILL 1 Piece(s) 3 Day(s) 40.85042.5

฿ 2,134.00

END MILL 1 Piece(s) 3 Day(s) 40.5501.50.9

฿ 1,705.00

END MILL 1 Piece(s) 3 Day(s) 40.55021.3

฿ 1,376.00

END MILL 1 Piece(s) 3 Day(s) 40.5502.51.7

฿ 1,347.00

END MILL 1 Piece(s) 3 Day(s) 40.8504.52.9

฿ 1,547.00

END MILL 1 Piece(s) 3 Day(s) 61.55074.6

฿ 1,347.00

END MILL 1 Piece(s) 3 Day(s) 40.85053.4

฿ 1,448.00

END MILL 1 Piece(s) 3 Day(s) 61.55085.6

฿ 2,185.00

END MILL 1 Piece(s) 3 Day(s) 81.560106.6

฿ 2,261.00

END MILL 1 Piece(s) 3 Day(s) 81.560117.6

฿ 1,902.00

END MILL 1 Piece(s) 3 Day(s) 10260159.1

฿ 1,902.00

END MILL 1 Piece(s) 3 Day(s) 101.9601510

฿ 2,382.00

END MILL 1 Piece(s) 3 Day(s) 122651611.1

฿ 2,499.00

END MILL 1 Piece(s) 3 Day(s) 121.9651812

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single blade, two blades Single Blade Peripheral Blade Y/N None
Tool Material Type Carbide Coating Y/N Included Coating Type AlCrN
CAD data availability(2D/3D) 2D/3D