1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XCP Series Carbide Inner Radius Cutter for High Hardness Steel Machining / 4-Flute / Short Type

XCP Series Carbide Inner Radius Cutter for High Hardness Steel Machining / 4-Flute / Short Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,934.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MISUMI's original inner radius cutter specialized for machining high hardness steel.
・Ideal for high hardness steel inner radius machining up to 65 HRC.
・High-efficiency machining is possible by adopting a 4-flute shape.
・Ideal for high speed machining and dry machining of heat-treated steel and high hardness steel due to the coating with high oxidation-resistance temperature and high hardness.
・The finish of the surface roughness of the workpiece after machining is very good.

Please see here for cutting conditions.

Technical information

Correct usage of end mill for chamfering and V-groove machining

 

【Questions】

I would like to know the correct usage of the end mill for chamfering and V-groove machining

I often use chamfering and V-grooving end mills for machining parts, but I am troubled by frequent chipping of the blade tip. Please tell me the tips for using the tool.

【Answers】

The followings are important points for chamfering and V-groove machining.

1. Chamfering

・It is necessary to process under the condition settings that consider the maximum depth of cut.
・If the amount of cutting is large, stepwise cutting is recommended.


Chamfering

 


2. V-groove machining

・V-groove machining is mainly considered when using a normal square end mill and when using a dedicated tool.

(1) When using a normal square end mill

It is a method of cutting the V-groove by tilting the tool or workpiece. If high accuracy is not required for the shape of the bottom of the V-groove, machining with a radius or end mill with corner chamfer is also an option.

(2) When using an end mill for V-groove machining

・When using only the tip of the tool, consider the peripheral speed and set a higher rotational speed.
・If the cutting amount is large, stepwise cutting is recommended.

V-groove machining

Recommended Cutting Conditions

●Use a machine and chuck that are rigid and highly accurate.
●Select the cutting oil suitable for the work material.
●If the machining machine you are using does not increase the rotational speed, reduce the feed speed and rotational speed by the same ratio.
●Limit the run-out of the blade tip when installing the end mill to within 0.01 mm.

XCP Series Carbide Inner Radius Cutter for High Hardness Steel Machining / 4-Flute / Short Type:Related images
Part Number
XCP-HCREM0.5
XCP-HCREM1
XCP-HCREM1.5
XCP-HCREM2
XCP-HCREM2.5
XCP-HCREM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size (R)
(mm)
Shank Diameter (d) Tip Diameter D Overall Length L

฿ 1,934.00

ENDMILL 1 Piece(s) 3 Day(s) 0.564.950

฿ 2,214.19

ENDMILL 1 Piece(s) Available 3 Day(s) 185.960

฿ 2,324.00

ENDMILL 1 Piece(s) 3 Day(s) 1.584.960

฿ 2,358.00

ENDMILL 1 Piece(s) 3 Day(s) 2105.8860

฿ 3,296.00

ENDMILL 1 Piece(s) 3 Day(s) 2.5104.8860

฿ 3,174.00

ENDMILL 1 Piece(s) 3 Day(s) 3125.8865

Loading...

  1. 1
 

Basic Information

Application R Chamfer work material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron Single blade, two blades Single Blade
Peripheral Blade Y/N None Tool Material Type Carbide Coating Y/N Included
Coating Type AlCrN Diameter Tolerance 0~+0.03 Tolerance of Shank Diameter h6
CAD data availability(2D/3D) 2D/3D