(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Ideal for step drilling aluminum.
・Long shank types are now available.
Part Number |
---|
LS-BUNDRS3-[1-1.99/0.01]-[1-5/0.1]-[30-90/1]-[1.01-3/0.01]-[3-10/0.1] |
LS-BUNDRS4-[2-2.99/0.01]-[2-15/0.1]-[30-90/1]-[2.01-4/0.01]-[4-20/0.1] |
LS-BUNDRS6-[3-3.99/0.01]-[3-15/0.1]-[30-90/1]-[3.01-6/0.01]-[5-30/0.1] |
LS-BUNDRS8-[5-6.99/0.01]-[5-25/0.1]-[30-90/1]-[5.01-8/0.01]-[7-30/0.1] |
LS-BUNDRS10-[7-8.99/0.01]-[5-35/0.1]-[30-90/1]-[7.01-10/0.01]-[9-50/0.1] |
LS-BUNDRS12-[9-10.99/0.01]-[5-45/0.1]-[30-90/1]-[9.01-12/0.01]-[11-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | No. | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|
- | BURNISHING DRILL | 1 Piece(s) | 7 Day(s) | - | -0.006~0 | ||
- | BURNISHING DRILL | 1 Piece(s) | 7 Day(s) | - | -0.008~0 | ||
- | BURNISHING DRILL | 1 Piece(s) | 7 Day(s) | - | -0.008~0 | ||
- | BURNISHING DRILL | 1 Piece(s) | 7 Day(s) | 8 | -0.009~0 | ||
- | BURNISHING DRILL | 1 Piece(s) | 7 Day(s) | 10 | -0.009~0 | ||
- | BURNISHING DRILL | 1 Piece(s) | 7 Day(s) | 12 | -0.011~0 |
Loading...
work material | Cast Iron / Aluminum / Copper | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | None | With/without Oil Hole | None |
How can we improve?
How can we improve?